IESNA:LM-63-2002
[TEST]P1648080
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-850-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26739.8
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4537.3 4877.9 4977.7 5062.8 5077.4 5060.4 5082.3 5160.1 5274.5 5483.7 5761.1 6091.9 6449.6 6795.0 7116.2 
7439.8 7707.4 7921.5 8167.2 8468.9 8802.2 9189.0 9680.4 10225.4 10850.7 11415.1 12001.4 12220.4 10867.7 8264.5 
4624.9 1564.3 926.9 277.3 0.0 0.0 0.0 
4537.3 4895.0 4997.1 5067.7 5075.0 5060.4 5089.6 5167.4 5294.0 5495.9 5778.1 6111.4 6466.6 6792.6 7116.2 
7422.7 7700.1 7938.5 8169.6 8439.7 8748.7 9137.9 9629.4 10154.9 10787.4 11385.9 12057.4 12383.4 11174.2 8622.1 
5011.7 1693.3 975.6 328.4 0.0 0.0 0.0 
4537.3 4892.5 4982.5 5058.0 5079.9 5092.0 5150.4 5264.8 5418.0 5629.7 5911.9 6242.8 6583.4 6904.5 7208.6 
7510.3 7802.3 8069.9 8352.1 8644.0 8979.8 9400.7 9906.7 10539.3 11320.2 12047.6 13040.3 13694.7 13076.8 10896.9 
8116.1 3775.8 1406.2 776.1 165.4 0.0 0.0 
4537.3 4899.8 4975.2 5040.9 5082.3 5128.5 5218.5 5366.9 5549.4 5768.4 6045.7 6359.6 6688.0 6989.7 7293.8 
7605.2 7926.3 8266.9 8653.8 9067.4 9556.4 10118.4 10792.3 11643.8 12658.3 13733.6 14972.0 16091.1 16154.3 13227.6 
9960.2 6162.5 3067.9 1138.6 352.8 0.0 0.0 
4537.3 4882.8 4943.6 4994.7 5053.1 5128.5 5240.4 5393.7 5573.7 5780.5 6014.1 6276.8 6578.5 6877.8 7213.5 
7597.9 8023.7 8512.7 9045.5 9634.2 10293.5 11084.2 12018.4 13183.8 14529.2 15811.3 17100.7 18117.7 18538.6 16672.6 
11193.7 7388.7 3887.7 1523.0 399.0 0.0 0.0 
4537.3 4856.0 4914.4 4955.8 5019.0 5111.5 5223.4 5374.2 5549.4 5741.6 5955.7 6208.7 6498.2 6814.5 7179.4 
7600.3 8101.5 8670.8 9296.0 10004.0 10755.8 11646.2 12748.3 13942.9 15232.3 16404.9 17499.7 18429.1 18835.4 17348.9 
11811.7 6834.0 3223.6 948.8 155.7 0.0 0.0 
4537.3 4851.2 4907.1 4929.0 4997.1 5089.6 5213.7 5354.8 5510.5 5683.2 5875.4 6118.7 6391.2 6717.2 7089.4 
7549.2 8069.9 8692.7 9383.6 10159.7 11072.1 12052.5 13174.1 14375.9 15504.8 16480.4 17370.8 18202.8 18292.9 16422.0 
11471.0 5785.4 2544.8 802.9 155.7 2.4 0.0 
4537.3 4814.7 4868.2 4875.5 4924.2 5023.9 5145.5 5286.7 5415.6 5551.8 5727.0 5933.8 6201.4 6525.0 6936.2 
7476.3 8096.6 8802.2 9665.8 10512.5 11587.8 12573.1 13612.0 14590.0 15417.2 16098.4 16774.7 17112.9 16203.0 13200.8 
8468.9 4206.5 1554.6 888.0 503.6 12.2 0.0 
4537.3 4749.0 4792.8 4785.5 4809.8 4890.1 5006.9 5138.3 5267.2 5396.1 5549.4 5753.8 6019.0 6379.0 6853.4 
7481.1 8249.9 9196.3 10225.4 11378.6 12522.1 13502.5 14414.8 15108.2 15677.5 16096.0 16263.8 15565.6 12977.0 8364.3 
3705.3 1362.4 693.4 360.1 65.7 7.3 0.0 
4537.3 4666.3 4680.9 4673.6 4690.6 4749.0 4851.2 4967.9 5094.5 5228.3 5386.4 5605.4 5907.0 6330.4 6911.8 
7687.9 8636.7 9794.8 10996.6 12169.3 13132.7 13867.4 14410.0 14830.9 15079.0 15083.9 14487.8 12483.1 8269.4 3622.6 
946.4 360.1 192.2 104.6 43.8 9.7 0.0 
4537.3 4573.8 4520.3 4488.7 4491.1 4539.8 4627.3 4727.1 4822.0 4929.0 5065.3 5240.4 5488.6 5858.4 6352.3 
7031.0 7899.6 8880.0 9955.4 10831.2 11483.2 11872.5 12154.7 12344.5 12278.8 11836.0 10527.1 8016.4 4391.4 1474.3 440.4 
233.6 163.0 136.2 99.7 21.9 0.0 
4537.3 4508.1 4418.1 4340.3 4306.2 4323.2 4371.9 4427.8 4483.8 4551.9 4634.6 4753.9 4926.6 5184.5 5544.5 
6072.5 6717.2 7539.5 8395.9 9052.8 9522.3 9753.4 9858.0 9816.7 9510.1 8848.4 7493.3 5386.4 2707.8 919.6 313.8 
204.4 167.9 143.5 97.3 26.8 0.0 
4537.3 4423.0 4284.3 4160.2 4079.9 4038.6 4028.9 4031.3 4031.3 4031.3 4033.7 4053.2 4101.8 4187.0 4342.7 
4595.7 4924.2 5325.6 5739.2 5997.1 6036.0 5860.8 5529.9 5040.9 4354.9 3503.4 2476.7 1506.0 712.8 304.1 160.6 107.0 
58.4 36.5 19.5 7.3 0.0 
4537.3 4323.2 4079.9 3841.5 3629.9 3449.8 3289.3 3123.8 2934.1 2722.4 2488.8 2231.0 1941.4 1642.2 1350.3 1070.5 832.0 
656.9 542.5 474.4 423.3 382.0 343.0 309.0 274.9 240.9 206.8 175.2 138.7 104.6 73.0 51.1 34.1 19.5 14.6 9.7 0.0 
4537.3 4228.4 3873.2 3503.4 3143.3 2790.5 2430.5 2065.5 1695.7 1352.7 1058.3 824.7 681.2 610.7 566.9 523.1 489.0 452.5 
418.5 382.0 347.9 316.3 289.5 262.8 236.0 204.4 172.7 148.4 121.6 94.9 68.1 46.2 31.6 21.9 17.0 12.2 0.0 
4537.3 4138.3 3663.9 3167.6 2627.5 2121.5 1637.3 1243.2 934.2 749.3 681.2 642.3 605.8 571.7 527.9 491.4 457.4 425.8 
396.6 364.9 338.2 309.0 279.8 250.6 221.4 194.6 167.9 143.5 121.6 99.7 73.0 56.0 41.4 29.2 19.5 12.2 0.0 
4537.3 4021.6 3466.9 2829.4 2172.6 1591.1 1111.8 824.7 712.8 676.3 644.7 615.5 583.9 549.8 506.0 474.4 440.4 408.7 
382.0 352.8 326.0 296.8 265.2 233.6 201.9 175.2 148.4 126.5 104.6 90.0 73.0 56.0 41.4 31.6 24.3 17.0 0.0 
4537.3 3965.6 3289.3 2554.5 1783.3 1218.9 841.8 720.1 686.1 654.4 627.7 600.9 569.3 532.8 496.3 462.2 428.2 399.0 
369.8 338.2 304.1 270.1 236.0 201.9 170.3 146.0 121.6 102.2 87.6 75.4 65.7 56.0 46.2 38.9 31.6 24.3 0.0 
4537.3 3897.5 3170.0 2340.4 1547.3 997.5 751.8 703.1 673.9 647.1 620.4 593.6 564.4 527.9 493.9 457.4 420.9 384.4 350.3 
313.8 274.9 238.4 201.9 165.4 136.2 111.9 92.4 80.3 73.0 68.1 65.7 60.8 56.0 46.2 38.9 29.2 0.0 
4537.3 3839.1 3063.0 2175.0 1379.4 878.3 727.4 695.8 666.6 639.8 613.1 586.3 557.1 520.6 484.1 447.7 408.7 367.4 326.0 
284.6 243.3 204.4 167.9 138.7 111.9 92.4 80.3 73.0 70.6 68.1 68.1 65.7 60.8 53.5 43.8 34.1 0.0 
4537.3 3807.5 3007.0 2106.9 1296.7 829.6 722.6 690.9 664.2 637.4 608.2 579.0 549.8 513.3 476.8 440.4 399.0 352.8 309.0 
265.2 223.8 184.9 150.8 121.6 99.7 85.2 75.4 70.6 68.1 68.1 68.1 65.7 60.8 56.0 48.7 36.5 0.0 
4537.3 3824.5 3019.2 2094.7 1311.3 817.4 722.6 693.4 664.2 635.0 608.2 579.0 547.4 510.9 476.8 437.9 394.1 350.3 304.1 
260.3 219.0 180.0 146.0 119.2 97.3 82.7 73.0 70.6 68.1 68.1 68.1 65.7 60.8 56.0 48.7 36.5 0.0 
